IESNA:LM-63-2002
[TEST]P1437743
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/27/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-12)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB8C-830-U-T3LG-HSS
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 615mA 8xLight Square PACKAGE 80CRI 3000K FIXTURE w/ TYPE III LOW GLARE WITH HOUSE SIDE SHIELD
[LAMP] (208) 3000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 3.33A 399.8W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]41578.8
TILT=NONE
208 -1 1 37 22 1 1 1.5000 1.5000 0.0000
1.000 1 399.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 80 85 90 95 105 115 125 135 145 155 165 175 180 
5791.3 5826.7 5495.8 4845.7 4479.4 4443.9 4467.5 4562.1 4751.2 4999.4 5271.2 5826.7 7044.1 8533.2 10223.3 11878.0 13154.4 14147.2 
15352.7 16168.2 16605.5 16652.8 15671.8 14750.0 13958.1 12468.9 9419.7 6394.0 5105.8 3356.6 1217.3 650.0 437.3 236.4 165.5 94.6 0.0 
5791.3 5838.5 5507.6 4869.4 4503.0 4455.7 4491.2 4585.7 4763.0 5034.8 5318.5 5838.5 7055.9 8592.3 10365.2 11913.4 13272.6 14430.9 
15470.9 16310.1 16853.7 16889.2 15813.7 14891.8 14029.0 12516.2 9596.9 6594.9 5105.8 3368.4 1217.3 673.7 449.1 248.2 165.5 94.6 0.0 
5791.3 5826.7 5531.2 4963.9 4562.1 4503.0 4538.5 4644.8 4833.9 5129.4 5460.3 5933.1 6973.1 8580.5 10329.7 12078.9 13686.3 15033.6 
16321.9 17468.3 18118.4 18342.9 18071.1 16853.7 15813.7 14631.8 11535.2 7765.0 5507.6 3746.6 1642.8 791.9 531.8 354.6 271.8 153.6 0.0 
5791.3 5838.5 5590.3 5082.1 4680.3 4633.0 4644.8 4763.0 4987.6 5318.5 5767.6 6323.1 7079.5 8509.6 10306.1 12279.8 14088.1 15660.0 
17149.2 18437.5 19347.5 19926.6 20021.2 19855.7 19087.5 17704.7 16664.6 14986.3 12043.4 7646.8 3061.1 1264.6 780.0 508.2 366.4 
177.3 0.0 
5791.3 5862.2 5673.1 5354.0 4928.5 4845.7 4893.0 5034.8 5294.9 5708.5 6264.0 6961.3 7729.6 8805.1 10341.5 12303.5 14501.8 16499.2 
18000.2 19312.1 20293.0 20954.9 21474.9 22006.8 22207.7 21805.8 21144.0 20068.5 17515.6 12421.6 6571.3 2517.4 1217.3 650.0 366.4 
177.3 0.0 
5791.3 5850.3 5755.8 5602.2 5342.1 5200.3 5294.9 5543.1 5850.3 6275.8 6925.9 7776.8 8781.4 9786.0 11074.3 12811.7 14903.6 16948.3 
18685.7 19654.8 20399.4 21167.6 21971.3 23023.2 24051.4 24843.3 25209.7 25363.3 23401.4 17846.5 10625.2 4325.7 1666.5 780.0 378.2 
165.5 0.0 
5791.3 5897.6 5862.2 5874.0 5874.0 5862.2 5956.7 6252.2 6689.5 7292.3 8036.8 8982.4 10093.3 11417.0 12929.9 14679.1 16121.0 17491.9 
18673.8 19725.7 20718.5 21711.3 23082.3 24547.8 25812.4 26249.7 25233.3 23259.6 20813.1 16971.9 10341.5 4042.1 1300.1 626.4 271.8 
82.7 0.0 
5791.3 5885.8 5933.1 6051.3 6240.4 6488.6 6878.6 7280.4 7824.1 8486.0 9360.6 10483.4 11795.2 13367.2 15104.5 16948.3 18437.5 19489.3 
20375.8 21333.1 22585.9 24004.2 25316.1 26214.3 25327.9 23448.7 21155.8 18189.3 13733.5 7942.3 3793.9 1938.3 1087.3 638.2 401.8 
141.8 0.0 
5791.3 5885.8 6004.0 6204.9 6512.2 6949.5 7528.6 8225.9 9065.1 9987.0 11074.3 12350.7 13839.9 15589.1 17574.7 19418.4 20884.0 22077.7 
23011.4 24299.6 25989.7 27632.6 28589.9 27845.3 25918.8 23803.2 20789.4 15837.3 10057.9 5223.9 2836.5 1607.4 1087.3 768.2 449.1 177.3 
0.0 
5791.3 5874.0 5992.2 6252.2 6606.8 7091.3 7729.6 8450.5 9396.0 10329.7 11488.0 12835.3 14513.6 16298.2 18437.5 20517.6 22361.3 24004.2 
25410.6 27112.5 29369.9 31178.2 32017.4 30977.3 28483.5 25044.2 20493.9 14312.7 7906.8 4030.2 2198.3 1371.0 921.9 626.4 390.0 200.9 
0.0 
5791.3 5826.7 5944.9 6216.7 6618.6 7138.6 7741.4 8580.5 9490.6 10495.2 11712.5 13083.5 14714.5 16487.3 18591.1 20754.0 22467.7 23956.9 
25115.1 26415.2 28058.0 29003.5 28920.8 27077.1 23921.4 20210.3 15896.4 10412.4 5578.5 2753.8 1666.5 1040.1 697.3 401.8 271.8 118.2 0.0 
5791.3 5814.9 5909.4 6145.8 6500.4 6973.1 7552.3 8249.6 9124.2 9987.0 10979.7 12114.4 13414.4 14903.6 16593.7 18472.9 20186.7 21486.7 
22538.6 23637.8 24701.5 24961.5 24240.5 21864.9 18780.2 15364.6 11783.4 7623.2 4018.4 2080.1 1335.5 862.8 508.2 260.0 165.5 82.7 0.0 
5791.3 5779.4 5838.5 6004.0 6275.8 6654.0 7103.1 7623.2 8202.3 8852.3 9514.2 10270.6 11192.5 12220.7 13497.2 14962.7 16109.1 17031.0 
17397.4 17456.5 17314.7 16180.1 14029.0 10696.1 7587.7 5448.5 3912.1 2529.2 1477.4 969.1 650.0 437.3 271.8 141.8 70.9 23.6 0.0 
5791.3 5708.5 5625.8 5614.0 5637.6 5720.3 5803.1 5850.3 5909.4 5862.2 5720.3 5495.8 5330.3 5318.5 5590.3 5956.7 6015.8 5448.5 4550.3 
3711.1 2836.5 2080.1 1631.0 1300.1 1051.9 851.0 661.9 496.4 366.4 271.8 200.9 141.8 94.6 47.3 11.8 11.8 0.0 
5791.3 5566.7 5318.5 5070.3 4833.9 4597.5 4290.3 3770.2 3108.4 2529.2 2281.0 2292.9 2446.5 2694.7 2883.8 2836.5 2422.9 1879.2 1394.6 1122.8 
992.8 921.9 827.3 709.1 579.1 484.6 390.0 342.7 295.5 260.0 212.7 177.3 118.2 47.3 11.8 0.0 0.0 
5791.3 5495.8 5058.5 4585.7 4113.0 3533.8 2753.8 2009.2 1701.9 1642.8 1631.0 1631.0 1654.6 1690.1 1595.5 1288.3 969.1 815.5 721.0 638.2 590.9 
543.7 496.4 449.1 413.7 390.0 354.6 271.8 200.9 153.6 94.6 59.1 23.6 11.8 0.0 0.0 0.0 
5791.3 5401.2 4810.3 4160.2 3427.5 2576.5 1784.7 1536.5 1477.4 1406.4 1347.4 1300.1 1252.8 1181.9 1028.2 815.5 697.3 590.9 508.2 460.9 413.7 
390.0 354.6 342.7 307.3 271.8 236.4 200.9 153.6 106.4 82.7 47.3 23.6 0.0 0.0 0.0 0.0 
5791.3 5318.5 4562.1 3793.9 2895.6 1902.8 1548.3 1453.7 1382.8 1300.1 1217.3 1111.0 1016.4 910.1 780.0 673.7 579.1 496.4 437.3 401.8 366.4 342.7 
319.1 295.5 271.8 248.2 212.7 165.5 141.8 118.2 82.7 47.3 11.8 0.0 0.0 0.0 0.0 
5791.3 5212.1 4420.3 3474.8 2434.7 1631.0 1489.2 1418.3 1335.5 1252.8 1146.4 1016.4 898.2 780.0 673.7 590.9 520.0 449.1 413.7 378.2 342.7 319.1 295.5 
271.8 236.4 212.7 177.3 141.8 118.2 94.6 59.1 23.6 0.0 0.0 0.0 0.0 0.0 
5791.3 5188.5 4302.1 3309.3 2103.8 1560.1 1477.4 1406.4 1323.7 1229.2 1111.0 992.8 862.8 744.6 638.2 555.5 496.4 437.3 390.0 354.6 319.1 295.5 260.0 
236.4 212.7 165.5 130.0 118.2 94.6 70.9 35.5 11.8 0.0 0.0 0.0 0.0 0.0 
5791.3 5176.7 4243.0 3167.5 1950.1 1548.3 1465.5 1394.6 1323.7 1229.2 1099.2 969.1 839.1 732.8 638.2 567.3 508.2 460.9 401.8 354.6 307.3 283.7 248.2 
224.6 189.1 130.0 94.6 82.7 59.1 35.5 23.6 0.0 0.0 0.0 0.0 0.0 0.0 
5791.3 5129.4 4231.2 3179.3 1938.3 1536.5 1465.5 1394.6 1311.9 1217.3 1099.2 969.1 851.0 744.6 650.0 579.1 520.0 460.9 401.8 354.6 307.3 283.7 248.2 
224.6 189.1 130.0 94.6 70.9 59.1 35.5 11.8 0.0 0.0 0.0 0.0 0.0 0.0 
